eo_logo
 
Product added to cart

Small X-Y-Z Axis Leadscrew Drive Stage

X-Y Axis Leadscrew Drive Metric Stages

X-Y Axis Leadscrew Drive Metric Stages X-Axis Leadscrew Drive Metric Stages X-Y-Z Axis Leadscrew Drive Metric Stages #58-290
×
Stock #36-037 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$910.00
Qty 1-9
C$910.00
Qty 10+
C$805.56
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y-Z)
Guide System:
Dovetail
Stage Size (mm):
24 x 30
Travel (mm):
10 (±5)
Center Hole:
5.8mm Thru
Construction:
Brass
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
1.2
Weight (kg):
0.34

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(6) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Adapter Plate for Metric Stages with 32mm Hole Spacing #58-290 C$66.15   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together