eo_logo
 
Product added to cart

Solid State UV Flood Light Systems

Solid State UV Flood Light Systems

×
Stock #16-762 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,300.13
Volume Pricing
Qty 1+ C$4,300.13 each
Need More? Request Quote
Product Downloads

Specifications

General

Operating Lifetime (hours):
>20,000

Physical & Mechanical Properties

Dimensions (mm):
UV Curing Head: 55 x 52 x 148
Control Box: 160 x 150 x 80

Optical Properties

Wavelength (nm):
380.00 ±5
Beam Size (mm):
50 x 50mm (30mm WD)
100 x 100mm (100mm WD)
Working Distance (mm):
30 - 100
Irradiance (W/cm2):
0.8

Hardware & Interface Connectivity

Power Requirement:
AC 100 - 240V

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Large, Uniform UV Light Output
  • 380nm Center Wavelength
  • Up to 0.8W/cm2 UV Irradiance

Solid State UV Flood Light Systems produce a large, uniform output beam of UV light centered at 380nm. These systems consist of a controller box with a built-in timer for automated curing and a handheld UV flood light with an on-off switch. The controller box features integrated heat sinks and a cooling fan, allowing for continuous operation without a change in UV intensity. Solid State UV Flood Light Systems are ideal for UV curing applications, especially those with either large components or multiple small components to cure.