eo_logo
 
Product added to cart

Spatial Filter Movement

×
Stock #39-976 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$904.05
Volume Pricing
Qty 1+ C$904.05 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Travel (mm):
Pinhole: ±3 in X-Axis and Y-Axis
Objective: 19 in Z-Axis
Aperture (mm):
9.5
Accuracy (μm):
2.5 in Z-Axis

Threading & Mounting

Mount:
36 TPI 55° Whitworth (DIN Objective)
Mounting Threads:
¼-20
Leadscrew Thread:
50.8 TPI in X-Axis and Y-Axis

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • X-Y Adjustable
  • Pre-Mounted on a Gimbal Tilt-Table
  • Open-Style Design

Our precision open-style spatial filter mechanism features a ball bearing, spring-loaded dual stainless rail objective movement with a micrometer drive. The pinhole mount accepts standard ⅜" (9.5mm) discs from our line of Pinholes & Slits and is X-Y adjustable via two fine thumbscrews. This entire assembly is mounted on a gimbal tilt-table with X-Y two-axis adjustment by two fine thumbscrews. A ¼-20 tap hole on the gimbal platform base allows for easy mounting to posts or other positioning equipment. The Understanding Spatial Filters application note will help you select the appropriate components for your laser application.

Note: Spatial Filter does not operate with 5.5mm objective. Spatial Filter Movement is only compatible with the following objectives: DIN Achromatic 4X (#43-902), DIN Plan 4X (#67-706), and the JIS Achromatic 10X.

Technical Information

Pinhole Diameter (μm)
Input Beam Diameter (mm) Magnification/Focal Length of Objective Lens (mm)
4X/31.04 10X/17.13
0.96 35μm 20μm
0.81 50μm 25μm
0.75 50μm 25μm
0.70 50μm 25μm
0.68 50μm 25μm
0.63 50μm 35μm
0.48 50μm 35μm