eo_logo
 
Product added to cart

SPIDER High Dynamic Range VIS-SWIR Photodetector

×
Stock #26-740 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,075.00
Qty 1+
C$5,075.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Voltage Ouput
USB Output

Physical & Mechanical Properties

Weight (g):
218
Dimensions (mm):
101.5 x 81 x 28.5
Active Area (mm):
Si - 2.4 x 2.4
InGaAs - Ø1

Optical Properties

Spectral Response (nm):
320 - 1700
Peak Response Wavelength (nm):
Si - 920
InGaAs - 1550

Electrical

Voltage Noise, Low Gain (V/Hz1/2):
20 x 10-9
Voltage Noise, High Gain (V/Hz1/2):
680 x 10-9
Transimpedance Gain (Ω):
8 Selectable Levels - 1.5kΩ, 4.6kΩ, 14.4kΩ,
44.8kΩ, 142kΩ, 446kΩ, 1.4MΩ, 4.4MΩ
Dark Current Id (nA):
Si - 0.13
InGaAs - 1
Frequency (kHz):
Min - 29kHz
Max - 56kHz
Sampling Rate (kSPS):
8 Predefined Rates: 120, 100, 80,
64, 32, 16, 10, 5, 2.5, 1, 0.5
Transimpedance Gain (dBΩ):
8 Selectable Levels - 64, 73, 83,
93, 103, 113, 123, 133

Hardware & Interface Connectivity

Connector:
USB
Output Voltage (V):
0-10 on BNC
Power Supply:
Included 12V Power Supply or Power Over USB
GPIOs:
3

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Two Color Si-InGaAs Chip for 320 – 1700nm Wavelength Range
  • Embedded 24-Bit Analog-to-Digital Converter
  • Digital USB Connection and Two Analog BNC Connections

NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector is a broadband, amplified Si-InGaAs photodetector that allows for analog or digital connection and enables rapid development of high-performance sensing and spectroscopy solutions suitable in industrial, laboratory, and research environments. Featuring a two-color Si and InGaAs chip, this photodetector allows straightforward beam alignment and achieves a wide spectral response ranging from 320 - 1700nm. With an embedded 24-bit analog-to-digital converter (ADC), the Si and InGaAs analog outputs are simultaneously digitized with adjustable sampling rates from 0.5 to 120kSPS via USB connection. NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector’s Si and InGaAs channels are both independently amplified with analog bandwidths up to 56kHz, picowatt sensitivity, and 8 switchable transimpedance gain options ranging from 1.5kΩ to 4.4MΩ. This photodetector comes with a user friendly, plug-and-play software for ease of setup, and features DLLs allowing for programming using .NET based languages such as C++, C#, LabView, Python, and MATLAB.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Fiber Coupling Adapter #26-741 C$630.00   Request Quote
  • In Stock
    ×
SM1 to SM05 Thread Adapter #26-742 C$94.50   Request Quote
  • In Stock
    ×
SM1 to C-Mount Thread Adapter #26-743 C$94.50   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together