eo_logo
 
Product added to cart

Standard, Premier Laser Diode Detector

Premier Laser Diode Detector

×
Stock #58-760 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$169.05
Qty 1+
C$169.05
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Standard

Physical & Mechanical Properties

Diameter (mm):
15.00
Length (mm):
54.50
Weight (g):
50.00
Construction:
Anodized Aluminum

Optical Properties

Relative Ambient Light Rejection (dB):
20.00

Electrical

AC & DC S/N Ratio for 1mW Input (dB):
>60
AC Output Frequency Response (kHz):
750.00
AC Output Sensitivity @ 650nm (V/mW):
1.00
Current (mA):
<20
Voltage (V):
5 - 10 DC

Hardware & Interface Connectivity

Connector:
4 pin JST
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Electrical Leads/ Pin Connections:
4 input/output leads

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +70
Operating Humidity:
90% RH
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Designed for Use with the Premier Laser Diodes
  • Wide Acceptance Angle
  • Ideal for Particle Detection and Densitometry

Designed for use with the Premier Laser Diodes, these detectors have a wide acceptance angle of 160 degrees and an amplification system, which makes them very versatile for indoor and outdoor applications. Condition monitoring such as fog and smoke, particle detection and densitometry are a few uses for the detector. The optional mount is a heavy duty clamp with a series of threaded holes for versatile integration at any angle. There is also a removable cover which exposes an M12 screw thread used for mounting.

A power supply, sold separately, is required for operation. We recommend #59-099 5V Universal Power Supply.

Accessories

Title CompareStock Number  Price Buy
Premier Laser Diode Detector M5 Threaded Mount #58-761 C$110.25   Request Quote
  • In Stock
    ×
Premier Laser Diode Module/Detector M6 Threaded Mount #90-886 C$132.30   Request Quote
  • Contact Us
    ×

Frequently Purchased Together