eo_logo
 
Product added to cart

Step Adapter to M39.0 x 0.50 Filter Thread

Filter Thread Step Adapter

×
Stock #66-935 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$59.85
Qty 1+
C$59.85
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Lens Accessory

Threading & Mounting

Mounting Threads:
Female Thread: M46 x 0.75
Male Thread: M39 x 0.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.