eo_logo
 
Product added to cart

Step Adapter to M43.0 x 0.75 Filter Thread

Filter Thread Step Adapter

×
Stock #66-937 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$59.85
Qty 1+
C$59.85
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Threading & Mounting

Mounting Threads:
Female Thread: M46 x 0.75
Male Thread: M43 x 0.75

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.

Technical Information

Frequently Purchased Together