Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Edmund E-Zoom series of Stereo Zoom Microscopes offer an ergonomic design and excellent performance at an incredible price. These microscopes are also ideal for laboratory or production applications and are designed to withstand the rigors of the factory floor environment. The rugged housing has been sealed to prevent contaminants such as dust, oil, and water from interfering with the microscope’s performance. The Edmund E-Zoom, with its unique design, allows for use in hot and humid environments without fear of mold. Assembling or inspecting electronic components is also no problem, as electricity is dissipated almost immediately, preventing electrostatic discharge from damaging sensitive samples.
Two zoom ratios are available for increased flexibility. The E-Zoom4 features a 4.3:1 zoom ratio with a magnification range of 0.7X to 3.0X. The E Zoom6 features a 6.3:1 zoom ratio with a magnification range of 0.8X to 5.0X. The E-Zoom6V features the same optical specifications as the standard E-Zoom6, but with a trinocular port with C-Mount for electronic imaging with any 1/2" sensor C-Mount cameras. Each microscope includes a pair of 10X eyepieces with built-in diopter adjustment, allowing simultaneous viewing of the sample and reticle (sold separately).
Microscope | Working Distance |
WF 10X Eyepieces
|
WF 15X Eyepieces
|
WF 20X Eyepieces
|
|||
Mag | FOV | Mag | FOV | Mag | FOV | ||
E-Zoom4 | 97mm | 7.0X to 30X | 25.7 to 6.0mm | 11X to 45X | 20.0 to 4.7mm | 14X to 60X | 15.7 to 3.7mm |
With 0.5X Supplemental Lens | 160mm | 3.5X to 15X | 51.4 to 12.0mm | 5.2X to 23X | 40.0 to 9.4mm | 7.0X to 30X | 31.4 to 7.4mm |
With 2.0X Supplemental Lens | 50mm | 15X to 60X | 12.8 to 3.0mm | 21X to 90X | 10.0 to 2.3mm | 28X to 120X | 7.9 to 1.8mm |
E-Zoom6 | 115mm | 8.0X to 50X | 27.5 to 4.4mm | 12X to 75X | 20.0 to 3.2mm5 | 16X to 100X | 15.6 to 2.5mm |
With 0.5X Supplemental Lens | 211mm | 4.0X to 25X | 55.0 to 8.8mm | 6.0X to 38X | 40.0 to 6.4mm | 8.0X to 50X | 31.2 to 5.0mm |
With 2.0X Supplemental Lens | 43.5mm | 16X to 100X | 13.8 to 2.2mm | 24X to 150X | 10.0 to 1.6mm | 32X to 200X | 7.8 to 1.3mm |
Example Build List for E-Zoom6V Microscope Camera System | |
Description | Stock No. |
E-Zoom6V Head and 10X Eyepieces (with C-Mount Camera Adapter) | #33-198 |
Rack & Pinion Focusing Mount | #33-195 |
Ball Bearing Boom Stand | #54-121 |
32mm Fixed Column for Boom Stand | #55-618 |
Your choice of Camera and Lighting* | N/A |
*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
32mm Dia, Fixed Mounting Post for Zeiss Microscopes |
#55-618
Clearance
|
C$328.93 Request Quote |
|
||
32mm Dia, Tilt/Angle Adj Mounting Post for Zeiss Microscopes |
#55-619
Clearance
|
C$484.33 Request Quote |
|
||
E-Zoom Basic Stand |
#59-418
Clearance
|
C$168.00 Request Quote |
|
||
Stereo Stand Adapter for #59-418 | #85-404 | C$245.00 Request Quote |
|
||
E-Zoom Basic Stand | #33-199 | C$551.60 Qty 5+ C$523.60 Request Quote |
|
||
Rack & Pinion Focusing Mount | #33-195 | C$435.40 Qty 5+ C$413.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act