eo_logo
 
Product added to cart

Straight Bracket

Straight Bracket

Straight Bracket

Straight Bracket
×
Stock #29-116 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$93.10
Qty 1+
C$93.10
Volume Pricing
Request Quote

Specifications

General

Model Number:
IM-AM-00003

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Compact M Digital Microscope Modules are a compact, easy to use, complete microscope system that includes high resolution optics, an IMX264 5MP Camera, and illumination all enclosed in an aluminum housing. With no additional objectives required, these modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. These 90° angled reflected light digital microscope modules feature coaxial incident light and diffuse ring light LED illumination. Opto IM Compact M Digital Microscope Modules include the OptoViewer 2.0 software for camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for quality and metrology labs, in-process inspection, and applications requiring measurement, analysis, and documentation.

Note: Each unit includes a 3m USB3 cable.

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Calibration Target Micro V2 #29-113 C$1,400.00   Request Quote
  • In Stock
    ×
Particle Standard Target #29-112 C$1,561.00   Request Quote
  • In Stock
    ×
IM Foldable Stand #29-117 C$2,212.00   Request Quote
  • In Stock
    ×
Straight Bracket #29-116 C$93.10   Request Quote
  • In Stock
    ×
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 C$64.40   Request Quote
  • In Stock
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 C$81.20   Request Quote
  • In Stock
    ×
Mounting Set for IM Stand #78-406 New C$119.00   Request Quote
  • In Stock
    ×