eo_logo
 
Product added to cart

Strobed, LED Linear Axial Diffuse Light White

See More by Advanced Illumination
×
Select Specifications
Color:
Illumination Mode:
Stock #83-307 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,783.80
Qty 1+
C$4,783.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

General

Model Number:
DL110-WHI-I3
LED Lifetime (hours):
50,000
Number of LEDs:
12 High Brightness
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Illumination Mode:
Strobed

Physical & Mechanical Properties

Weight (lbs):
1.3

Optical Properties

Color:
White
Working Distance (mm):
12.7 - 50
Light Distribution (%):
±10

Electrical

Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Products

 Color   Illumination Mode   Compare   Stock Number   Price  Buy
White Constant
White Strobed
Blue Constant
Blue Strobed
Green Constant
Green Strobed
Red Constant
Red Strobed
Infrared Constant
Infrared Strobed

Learn More

  • Ideal for Line Scan Applications
  • AR Coated Dust Cover Protects Internal Beamsplitter
  • Variable Intensity and Strobed Options

Ideal for line scan applications requiring a diffuse, on-axis source, Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators feature twelve high brightness LEDs to provide intense, even illumination. With a 0.5 - 2" working distance, and a M6 nut channel for mounting, these LED illuminators are easily integrated into many systems and applications.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×