eo_logo
 
Product added to cart

SugarCUBE™ LED Illuminator - Red

66-028 - SugarCUBE™ LED Illuminator - Red

×
Stock #66-028 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,121.00
Qty 1+
C$2,121.00
Volume Pricing
Request Quote
Get Product Downloads
Radiant Flux (mW):
5500
Output Power (Lumens):
825

Product Details

Type of Illumination:
Fiber Optic Illuminator, LED
Illumination Mode:
Constant

Optical Properties

Color:
Red
Wavelength (nm):
630.00

Performance

LED Lifetime (hours):
60,000

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Direct Replacement for 150W Halogen Illuminators
  • 50% Power Savings Compared To Halogen Source
  • More than 60,000 Hour LED Lifetime
  • For Use with Fiber Optic Light Guides

SugarCUBE™ LED Illuminators have an output of up to 1700 lumens and are ideal replacements for standard halogen illuminators because LED illuminators last up to 60 times longer than halogen bulbs and never need to be replaced. These illuminators are controllable manually through controls on the front of the unit or via RS-232 for easy integration into computer controlled systems. Optional, easy-to-operate software is also available. 

Available with red, green, blue, white, or white options, SugarCUBE™ LED Illuminators fulfill a wide range of machine vision applications. The standard white unit offers an output power of greater than 1450 lumens and a radiant flux of 1200mW. A fiber optic adapter required to connect a light guide to the illuminator.