eo_logo
 
Product added to cart

SugarCUBE™ Light Guide Adapter - 5mm

SugarCUBE™ Light Guide Adapter - 5mm (#13-537)

SugarCUBE™ Light Guide Adapter - 5mm (#13-537)

×
Stock #13-537 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Qty 1+
C$49.00
Volume Pricing
Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • NA = 0.55
  • No Packing Fraction Loss
  • Excellent UV Transmission Properties
  • Higher Overall Transmission than Glass Bundles

Liquid Light Guides are ideal for visible and ultraviolet illumination requirements. Unlike glass light guides, liquid guides do not suffer from packing fraction losses—spaces between fibers that cause reduced coupling efficiency (see diagram). These liquid guides cut off the near infrared spectrum, yielding both optimum transmission for visible applications and smaller bandpass for higher contrast color images. Liquid Light Guides have reduced long-wavelength transmission, which results in slightly bluer, higher color temperature output. Repeated handling of liquid light guides does not result in the breakage typical of glass bundles, which reduces efficiency over time. The light guides use quartz windows to seal in non-toxic transmissive medium. These liquid light guides connect to illuminators and filter mounts via the Fiber Optic Adapter #38-944.

Technical Information

 
Core Diameter A B C D E Stock No.
3mm 0.312" 0.43" 0.50" 0.31" 0.27" #53-689
3mm 0.312" 0.43" 0.50" 0.31" 0.27" #53-692
4mm 0.312" 0.50" 0.50" 0.39" 0.37" #53-690
4mm 0.312" 0.50" 0.50" 0.39" 0.37" #53-693
5mm 0.312" 0.56" 0.60" 0.43" 0.41" #53-691
5mm 0.312" 0.56" 0.60" 0.43" 0.41" #53-694

Accessories

Title CompareStock Number  Price Buy
SugarCUBE™ Light Guide Adapter - 5mm #13-537 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 3mm #13-536 C$49.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together