eo_logo
 
Product added to cart

SugarCUBE™ Light Guide Adapter - 58

SugarCUBE™ Light Guide Adapter - 58 (#66-306)

SugarCUBE™ Light Guide Adapter - 58 (#66-306)

×
Stock #66-306 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Qty 1+
C$49.00
Volume Pricing
Request Quote

Specifications

General

Type of Illumination:
Accessory

Physical & Mechanical Properties

Ferrule Diameter (inches):
0.314"
Shoulder Diameter (inches):
0.424"

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Direct Replacement for 150W Halogen Illuminators
  • 50% Power Savings Compared To Halogen Source
  • More than 60,000 Hour LED Lifetime
  • For Use with Fiber Optic Light Guides

SugarCUBE™ LED Illuminators have an output of up to 1700 lumens and are ideal replacements for standard halogen illuminators because LED illuminators last up to 60 times longer than halogen bulbs and never need to be replaced. These illuminators are controllable manually through controls on the front of the unit or via RS-232 for easy integration into computer controlled systems. Optional, easy-to-operate software is also available. 

Available with red, green, blue, white, or white options, SugarCUBE™ LED Illuminators fulfill a wide range of machine vision applications. The standard white unit offers an output power of greater than 1450 lumens and a radiant flux of 1200mW. A fiber optic adapter required to connect a light guide to the illuminator.

Technical Information

Stock Number Description Shoulder Diameter (Inches) Ferrule Diameter (Inches) Compatible Illuminator
#66-301 SugarCUBE™ Light Guide Adapter - 50 0.752 0.564 Red, Green, Blue, White, Ultra White
#66-302 SugarCUBE™ Light Guide Adapter - 52 0.877 0.564 Red, Green, Blue, White, Ultra White
#66-303 SugarCUBE™ Light Guide Adapter - 53 1.505 0.439 Red, Green, Blue, White
#66-304 SugarCUBE™ Light Guide Adapter - 56 0.207 0.19 Red, Green, Blue, White
#66-305 SugarCUBE™ Light Guide Adapter - 57 0.255 0.19 Red, Green, Blue, White
#66-306 SugarCUBE™ Light Guide Adapter - 58 0.424 0.314 Red, Green, Blue, White
#66-307 SugarCUBE™ Light Guide Adapter - 65 1.52 0.63 Red, Green, Blue, White
#66-308 SugarCUBE™ Light Guide Adapter - 66 1.52 0.565 Red, Green, Blue, White
#13-536 SugarCUBE™ Light Guide Adapter - 3mm 0.57 0.314 Red, Green, Blue, White
#13-537 SugarCUBE™ Light Guide Adapter - 5mm 0.455 0.314 Red, Green, Blue, White

Accessories

Title CompareStock Number  Price Buy
SugarCUBE™ RS232 Cable #66-034 C$49.00   Request Quote
  • In Stock
    ×
RS-232 Breakout Cable #66-035 C$35.00   Request Quote
  • Contact Us
    ×
SugarCUBE™ Input Cable Remote #66-036 C$35.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 50 #66-301 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 52 #66-302 C$47.60   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 53 #66-303 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 56 #66-304 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 57 #66-305 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 58 #66-306 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 65 #66-307 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 66 #66-308 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 3mm #13-536 C$49.00   Request Quote
  • In Stock
    ×
SugarCUBE™ Light Guide Adapter - 5mm #13-537 C$49.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together