eo_logo
 
Product added to cart

Super High Contrast Linear Polarizing Film, 100mm x 100mm

Super High Contrast Linear Polarizing Film

Super High Contrast Linear Polarizing Film

×
Stock #26-920 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.59
Volume Pricing
Qty 1-10 C$84.59 each
Qty 11+ C$77.17 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Dimensions (mm):
100 x 100 ±0.1
Thickness (mm):
0.11
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
15,000:1 nominal
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Cellulose Triacetate Film
P-Polarization Transmission (%):
>42
Wavelength Range (nm):
400 - 700

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

Super High Contrast Polarizing Film features a 15,000:1 contrast ratio from 400 – 700nm with ≥42% transmission within that range. These polarizing films are available in either circular or rectangular geometries in a range of sizes. Super High Contrast Polarizing Film are easily cut to required geometries using common cutting tools for system integration. Additionally, the 1000 x 620mm version is available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is important.