eo_logo
 
Product added to cart

Super High Contrast Linear Polarizing Film, 200mm x 200mm

Super High Contrast Linear Polarizing Film

Super High Contrast Linear Polarizing Film

×
Stock #26-921 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$175.00
Qty 1-10
C$175.00
Qty 11+
C$156.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Dimensions (mm):
200 x 200 ±0.1
Thickness (mm):
0.11
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
15,000:1 nominal
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Cellulose Triacetate Film
P-Polarization Transmission (%):
>42
Wavelength Range (nm):
400 - 700

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Super High Contrast Polarizing Film features a 15,000:1 contrast ratio from 400 – 700nm with ≥42% transmission within that range. These polarizing films are available in either circular or rectangular geometries in a range of sizes. Super High Contrast Polarizing Film are easily cut to required geometries using common cutting tools for system integration. Additionally, the 1000 x 620mm version is available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is important.

Frequently Purchased Together