eo_logo
 
Product added to cart

Smart Vision Lights Mounting Bracket

Smart Vision Lights Mounting Bracket

Smart Vision Lights Mounting Bracket

×
Stock #23-954 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$89.60
Qty 1+
C$89.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
BKT0026
Manufacturer:
Smart Vision Lights LLC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Direct Connect and Control via Camera’s Trigger Output
  • Built-In Multi-Drive™ Technology
  • Compatible with Bluetooth Module and SmartVisionLink™ App
  • T-Slots for Mounting

Smart Vision Lights (SVL) Camera to Light (CTL) Machine Vision LED Illuminators are IP65-rated brightfield lights featuring a working distance of 500-mm to 2000-mm that can be directly connected to a camera for control via the trigger output. Built-in Multi-Drive™ technology, which offers both continuous operation and OverDrive™ mode, delivers up to 6 times the continuous power with a low-latency response and fast strobe durations down to 10mS. These lights feature a batwing design that illuminates a larger area than built-in lighting systems and produces a greater light output making them ideal to use alongside polarizers, diffusers, and other optical elements that reduce light output. SVL Camera to Light (CTL) Machine Vision LED Illuminators can be further controlled via an optional Bluetooth control module which allows for intensity limits to be adjusted via the SmartVisionLink™ app.  Smart Visions Lights Illumination products offer an industry-leading 10-year limited warranty.

Smart Vision Lights Bluetooth Module (#23-950): SmartVisionLink™ Bluetooth Module allows for the remote operation of up to six SmartVisionLink™ enabled illuminators via Apple and Android devices from up to 20 meters away. The free app allows the user to set the intensity level for the entire illuminator or for individual zones in a multi-zone illuminator and switch between continuous and OverDrive™ modes. SmartVisionLink™ Bluetooth Module helps to maximize uptime by avoiding production line shut-down and increases safety with the ability to perform adjustments remotely. Note: The Bluetooth Module is compatible with Multi-Drive™ products only.