eo_logo
 
Product added to cart

SWIR 1200nm Adjustable Bar Light

Effilux SWIR LED Illuminators

Effilux SWIR LED Illuminators

×
Stock #28-617 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,890.00
Qty 1+
C$1,890.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
EFFI-FLEX-5-1200-KIT-ELS-600-24V
Number of LEDs:
5
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Dimensions (mm):
51.0 W x 135.0 L x 49.0 H
Weight (g):
360

Optical Properties

Color:
SWIR
Wavelength (nm):
1,200.00

Hardware & Interface Connectivity

Connector:
M12, 4 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Threading & Mounting

Mount:
2 Rails (1 for M6 T-Nuts)

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50
Environmental Rating:
IP50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Available in Bar, Ring, and Backlight
  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Illuminators provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Bar lights, ring lights, and backlights are available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. The backlights are designed with >80% homogeneity at their design wavelengths. The bar and ring lights feature adjustable lens positions and illumination angles for added flexibility. Effilux SWIR LED Illuminators are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras.

 Note: Included with the ring and bar lights are one semi diffuse window and one 25° lens position kit.