eo_logo
 
Product added to cart

SWIR 1200nm Homogeneous Backlight

Effilux SWIR LED Backlights

×
Stock #28-629 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,346.00
Qty 1+
C$3,346.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
EFFI-MBL-100T-100-1200
Type of Illumination:
LED Illuminator
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Backlight
Illumination Mode:
Continous with AIC (Analog Intensity Control)

Physical & Mechanical Properties

Dimensions (mm):
136.5 x 109.5 x 80.0
Active Area (mm):
100 x 100

Optical Properties

Color:
SWIR
Wavelength (nm):
1,200.00

Hardware & Interface Connectivity

Connector:
M12, 4 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 70
Environmental Rating:
IP50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Feature >80% Homogeneity at Design Wavelength

Effilux SWIR LED Backlights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. These are available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. The backlights are designed with >80% homogeneity at their design wavelengths. Effilux SWIR LED Backlights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Accessories

Title CompareStock Number  Price Buy
Vertical Mounting Bracket #34-867 C$273.00   Request Quote
  • Contact Us
    ×
Right Angle Mounting Bracket #34-868 C$316.40   Request Quote
  • Contact Us
    ×
M12 Female to Male, 5 pin, 2m #34-869 C$77.00   Request Quote
  • Contact Us
    ×
M12 Female to Bare Leads, 5 pin, 2m #34-870 C$56.00   Request Quote
  • In Stock
    ×
M6 T-Nut (includes M6 x 14 screw) #34-888 C$14.00   Request Quote
  • In Stock
    ×
Swivel Mounting Accessory #34-889 C$107.80   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 C$400.40   Request Quote
  • Contact Us
    ×
Power Supply for Effilux LED Lights, EU Adapter #15-875 C$400.40   Request Quote
  • In Stock
    ×
Intensity Adjustment Potentiometer for Effilux RGB LED Lights #15-876 C$583.80   Request Quote
  • Contact Us
    ×
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×

Related Products