eo_logo
 
Product added to cart

SWIR Inline Tube Lens

SWIR Inline Tube Lens

SWIR Inline Tube Lens

×
Stock #26-223 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,700.00
Qty 1+
C$7,700.00
Volume Pricing
Request Quote
Product Downloads

Specifications

Optical Properties

Magnification:
1x
Wavelength Range (nm):
900 - 1700

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
M26

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
  • Available in Magnifications of 1x to 50X
  • Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting     

SWIR Plan APO Infinity Corrected Objectives are high resolution objective lenses with long working distances that are color corrected between 800 – 1600nm. Available in magnifications of 1X to 50X, these objectives feature high numerical apertures for high resolution imaging at SWIR wavelengths. With a common 95mm parfocal length, these objectives can be combined with a 200mm focal length tube lens and a compatible C-mount camera for easy system integration. SWIR Plan APO Infinity Corrected Objectives are ideal for Photo Emission Detection, Wafer Backside Inspection, Laser Glass Cutting, and Laser Scan Microscopy applications.

Accessories

Title CompareStock Number  Price Buy
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 C$66.15 Qty 5+ C$58.66   Request Quote
  • In Stock
    ×
SWIR Inline Tube Lens #26-223 C$7,700.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together