eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

48mm, T-Mount Ring Mount, M6 Tapped Hole

S-Mount 16mm Mount with ¼-20 Tapped Hole, #63-975

S-Mount 16mm Mount with ¼-20 Tapped Hole, #63-975 S-Mount 16mm Mount with M6 Tapped Hole, #63-976
×
Stock #63-978 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$139.30
Qty 1-4
C$139.30
Qty 5+
C$123.34
Volume Pricing
Request Quote
Get Product Downloads
Mounting Flat to Center (mm):
31.83

Product Details

Function:
Post Mounting Adapter

Physical & Mechanical Properties

Thickness (mm):
20.00
Construction:
Black Anodized Aluminum (6061 T6)
Outer Diameter (mm):
68.0
Inner Diameter (mm):
48.0

Threading & Mounting

Thread Type:
T-Mount
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
  • ¼-20 or M6 Tapped Mounting Options
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Ring Mounts feature a screw closure and accept 30mm, 16mm, and 48mm outer diameter tubes and barrels, respectively. Ring mounts are available with either ¼-20 or M6 tapped mounting threads with a flat mounting surface to facilitate mounting to optical bench posts. These mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads. TECHSPEC C, S, and T-Mount Ring Mounts are ideal for quickly integrating C, S, or T-Mount tube assemblies into any benchtop system. A black anodized construction reduces reflections within a system.