eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

T-Mount Double Male Rotating Ring

×
Stock #53-950 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$103.60
Qty 1-4
C$103.60
Qty 5+
C$91.42
Volume Pricing
Request Quote
Get Product Downloads
Thread Termination:
Double Male

Product Details

Type:
Thread Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
6.0
Construction:
Rotating
Total Length (mm):
13.45
Outer Diameter (mm):
48.0
Clear Aperture CA (mm):
37.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Maximize C, S, and T-Mount Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Rings Also Available

TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.