eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

T-Mount, 40mm Cube Mount, M6

12.5mm x 17.5mm Plate S-Mount Holder

12.5mm x 17.5mm Plate S-Mount Holder S-Mount Aperture Lid
×
Stock #63-982 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$614.60
Qty 1-4
C$614.60
Qty 5+
C$542.50
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Function:
Optic Mount (Fixed)
Type of Optics:
Cube
Dimensions of Compatible Optics (mm):
40.0 Sq.

Physical & Mechanical Properties

Dimensions (mm):
54.5 x 54.5 x 63.8
Extension Length (mm):
54.5
Min. Thickness of Compatible Optics (mm):
40.0
Max. Thickness of Compatible Optics (mm):
40.0

Threading & Mounting

Thread Type:
T-Mount
Compatible Post:
M6 x 1.0

Additional Info

Note:
Includes four T-Mount Aperture Caps (#66-037)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provides a 90° Mounting Interface
  • ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems

TECHSPEC® C, S, and T-Mount Cube and Plate Mounts allow for the integration of cube and plate optics into C, S, and T-Mount systems. These mounts feature four C, S, or T-Mount threaded apertures that can also act as connection points for other C, S, or T-Mount components. Either an M6 or 1/4-20 tapped hole is provided on the base for post mounting, making these mounts compatible with breadboard and benchtop systems. TECHSPEC C, S, and T-Mount Cube and Plate Mounts provide a 90° mounting interface ideal for placing beamsplitters, filters, and mirrors within a system. C, S, and T-Mount Aperture Caps are available to block light from unused openings and to protect the optic from dust and debris.

Note: #11-139 and #11-142 each include one S-Mount Aperture Cap (#11-137)