eo_logo
 
Product added to cart

T-Mount to Canon EOS Mount Adapter

T-Mount Adapter

T-Mount Adapter

×
Stock #16-118 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Qty 1+
C$49.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Converts M42 x 0.75 (T-Mount) thread to Canon EOS Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Exceptional Micro, Macro, and Long-Distance Performance
  • Enable Long Distance Imaging with Superior Detail over Depth of Field
  • Six Interchangeable Objectives to Meet Application Requirements

ROBUSTO™ Cinema Production Lenses, part of Infinity Photo-Optical Company's line of Nelsonian™ Optics, incorporate Infinity’s world-renowned long working distance microscope technology to provide exceptional performance for micro, macro, and long-distance cinema production and advanced photography applications. These lenses have focus and iris adjustment and are available in two models: the ROBUSTO™ or the ROBUSTO Lite™. The ROBUSTO is designed with built in gearing for focus motorization while the ROBUSTO Lite features a smaller, more lightweight body for easy manual use with an optional gear for motorization available. Both versions of the ROBUSTO lens utilize one of six interchangeable objectives to meet application requirements. In addition to their use in cinema production and photography applications, ROBUSTO Cinematography Lenses are also ideal for industrial, forensic, and biological applications where they can transform any machine vision camera into a portable, continuously-focusable microscope.

Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these products!

Accessories

Title CompareStock Number  Price Buy
Universal Adapter M49 Thread #16-148 C$278.60   Request Quote
  • In Stock
    ×
M49 to 80mm Dia. Light Box Filter Holder Adapter #16-149 C$278.60   Request Quote
  • In Stock
    ×
64T Follow Focus Gear #16-153 C$371.00   Request Quote
  • In Stock
    ×
25mm Dia. Filter Holder/Retainer #16-089 C$144.20   Request Quote
  • In Stock
    ×
45° Adapter #20-009 C$2,723.00   Request Quote
  • In Stock
    ×
10X Widefield Eyepiece with High Eyepoint #16-152 C$161.00   Request Quote
  • In Stock
    ×
5X Eyepiece (Multi-Coated) #16-151 C$133.00   Request Quote
  • In Stock
    ×
InfiniLight T-Spacer for Nikon Speedlight Macro Flash #16-147 C$352.80   Request Quote
  • In Stock
    ×
InfiniLight T-Spacer for Canon Macro Flash #16-146 C$352.80   Request Quote
  • In Stock
    ×
Delrin Spacer #16-145 C$63.00   Request Quote
  • In Stock
    ×
Small Mounting Clamp #16-144 C$154.00   Request Quote
  • In Stock
    ×
Arri Type PL Mount Adapter #16-141 C$273.00   Request Quote
  • In Stock
    ×
T-Mount to C-Mount Adapter #16-140 C$96.60   Request Quote
  • In Stock
    ×
Adapter for Meiji Stereomicroscope Stands #16-128 C$245.00   Request Quote
  • In Stock
    ×
Adapter for Unitron Stereomicroscope Stands #16-127 C$245.00   Request Quote
  • In Stock
    ×
M27 x 0.75 to M49 x 0.75 Adapter #16-125 C$176.40   Request Quote
  • In Stock
    ×
T-36 Tube #16-124 C$96.60   Request Quote
  • In Stock
    ×
Mounting Bar #16-122 C$183.40   Request Quote
  • In Stock
    ×
T-Mount to Nikon F-Mount Adapter #16-120 C$49.00   Request Quote
  • In Stock
    ×
T-Mount to Olympus Mount Adapter #16-119 C$49.00   Request Quote
  • In Stock
    ×
T-Mount to Canon EOS Mount Adapter #16-118 C$49.00   Request Quote
  • Contact Us
    ×
Spacer Kit for Micro HM Objective #16-117 C$322.00   Request Quote
  • In Stock
    ×
Right Angle Adapter #16-116 C$1,463.00   Request Quote
  • In Stock
    ×
Macro Objective #16-115 C$378.00   Request Quote
  • In Stock
    ×
SFX-2 Objective #16-111 C$2,198.00   Request Quote
  • In Stock
    ×
SFX-3 Objective #16-112 C$2,492.00   Request Quote
  • In Stock
    ×
SFX-1 Objective #16-110 C$2,198.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together