eo_logo
 
Product added to cart

TEC Controller for DPSS Pointing Lasers

#37-042 (Laser) and #19-476 (TEC Controller)

#37-042 (Laser) and #19-476 (TEC Controller)

#37-042 (Laser) and #19-476 (TEC Controller) DPSS Pointing Lasers
×
Stock #19-476 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$215.14
Volume Pricing
Qty 1+ C$215.14 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Requires a 5V power supply #73-818.
Suitable for use with laser diodes that have an outer diameter of 15mm or 20mm only.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)

DPSS Pointing Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 100mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. DPSS Pointing Lasers provide high brightness circular output beams and are ideal for many different OEM applications. TEC Controller or heatsink is required to maintain 23°C – 27°C operating temperature range.

Note: Power supplies, TEC Controller (#19-476), Line Projection Heads (for 532nm - #37-093)(for 1064nm - #37-097), and mounting brackets (#37-144) are sold separately.