eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C Series Kit

C Series: All lenses pictured may not be included in the kit. See

C Series: All lenses pictured may not be included in the kit. See "Contents of Kit" specification for included lenses.

C Series: All lenses pictured may not be included in the kit. See 8.5mm Focal Length, #58-000 12mm Focal Length, #58-001 16mm Focal Length, #59-870 +2
×
Stock #25-606 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,100.00
Qty 1+
C$2,100.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Contents of Kit:
8.5mm C Series: 58-000
12mm C Series: 58-001
16mm C Series: 59-870
25mm C Series: 59-871
35mm C Series: 59-872

Optical Properties

Working Distance (mm):
8.5mm C Series: 100 - ∞
12mm C Series: 100 - ∞
16mm C Series: 100 - ∞
25mm C Series: 100 - ∞
35mm C Series: 165 - ∞
Aperture (f/#):
8.5mm C Series: f/1.3 - f/16
12mm C Series: f/1.8 - f/16
16mm C Series: f/1.6 - f/16
25mm C Series: f/1.4 - f/16
35mm C Series: f/1.65 - f/22

Sensor

Maximum Sensor Format:
8.5mm C Series: 2/3"
12mm C Series: 2/3"
16mm C Series: 2/3"
25mm C Series: 2/3"
35mm C Series: 2/3"

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Easy to Order Kits of Our Best Selling Fixed Focal Length Imaging Lenses
  • Full Product Line or Select Focal Lengths Kit Versions Available
  • TECHSPEC C, UC, and HP Imaging Lenses are Also Sold Individually

TECHSPEC® Imaging Lens Kits provide sets of TECHSPEC C, UC, and HP Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring fixed focal lengths such as factory automation, machine vision, inspection, or rapid prototyping. TECHSPEC Imaging Lens Kits can be ordered as a full product line or as curated selections of focal lengths within the product line. The TECHSPEC C, UC and HP lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

  • C Series: Compact (C), FA Lenses for Machine Vision
  • UC Series: Ultra-Compact (UC), High Resolution Lenses for Small Sensors
  • HP Series: High Performance (HP), C-Mount Lenses for Machine Vision