eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

HP Series Kit

HP Series: All lenses pictured may not be included in the kit. See

HP Series: All lenses pictured may not be included in the kit. See "Contents of Kit" specification for included lenses.

HP Series: All lenses pictured may not be included in the kit. See 12mm Focal Length, #86-570 16mm Focal Length, #86-571 25mm Focal Length, #86-572 +1
×
Stock #25-610 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,276.00
Qty 1+
C$3,276.00
Volume Pricing
Request Quote

Specifications

General

Contents of Kit:
12mm HP Series: 86-570
16mm HP Series: 86-571
25mm HP Series: 86-572
35mm HP Series: 86-573

Optical Properties

Working Distance (mm):
12mm HP Series: 100 - ∞
16mm HP Series: 100 - ∞
25mm HP Series: 150 - ∞
35mm HP Series: 200 - ∞
Aperture (f/#):
12mm HP Series: f/1.8 - f/16
16mm HP Series: f/1.8 - f/16
25mm HP Series: f/1.8 - f/22
35mm HP Series: f/1.8 - f/16

Sensor

Maximum Sensor Format:
12mm HP Series: 1.1"
16mm HP Series: 1.1"
25mm HP Series: 1.1"
35mm HP Series: 1.1"

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Easy to Order Kits of Our Best Selling Fixed Focal Length Imaging Lenses
  • Full Product Line or Select Focal Lengths Kit Versions Available
  • TECHSPEC C, UC, and HP Imaging Lenses are Also Sold Individually

TECHSPEC® Imaging Lens Kits provide sets of TECHSPEC C, UC, and HP Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring fixed focal lengths such as factory automation, machine vision, inspection, or rapid prototyping. TECHSPEC Imaging Lens Kits can be ordered as a full product line or as curated selections of focal lengths within the product line. The TECHSPEC C, UC and HP lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

  • C Series: Compact (C), FA Lenses for Machine Vision
  • UC Series: Ultra-Compact (UC), High Resolution Lenses for Small Sensors
  • HP Series: High Performance (HP), C-Mount Lenses for Machine Vision