eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UC Series Kit

UC Series: All lenses pictured may not be included in the kit. See

UC Series: All lenses pictured may not be included in the kit. See "Contents of Kit" specification for included lenses.

UC Series: All lenses pictured may not be included in the kit. See 8mm FL, #33-307 12mm FL, #33-303 16mm FL, #33-304 +2
×
Stock #25-608 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,764.00
Qty 1+
C$1,764.00
Volume Pricing
Request Quote
Get Product Downloads
Maximum Sensor Format:
8mm UC Series: 1/2"
12mm UC Series: 1/1.8"
16mm UC Series: 1/1.8"
25mm UC Series: 1/1.8"
35mm UC Series: 1/1.8"
Working Distance (mm):
8mm UC Series: 50 - ∞
12mm UC Series: 100 - ∞
16mm UC Series: 200 - ∞
25mm UC Series: 200 - ∞
35mm UC Series: 200 - ∞
Aperture (f/#):
8mm UC Series: f/1.8 - f/11
12mm UC Series: f/1.8 - f/11
16mm UC Series: f/1.8 - f/11
25mm UC Series: f/1.85 - f/16
35mm UC Series: f/1.85 - f/16
Contents of Kit:
8mm UC Series: 33-307
12mm UC Series: 33-303
16mm UC Series: 33-304
25mm UC Series: 33-305
35mm UC Series: 33-306

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Easy to Order Kits of Our Best Selling Fixed Focal Length Imaging Lenses
  • Full Product Line or Select Focal Lengths Kit Versions Available
  • TECHSPEC C, UC, and HP Imaging Lenses are Also Sold Individually

TECHSPEC® Imaging Lens Kits provide sets of TECHSPEC C, UC, and HP Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring fixed focal lengths such as factory automation, machine vision, inspection, or rapid prototyping. TECHSPEC Imaging Lens Kits can be ordered as a full product line or as curated selections of focal lengths within the product line. The TECHSPEC C, UC and HP lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

  • C Series: Compact (C), FA Lenses for Machine Vision
  • UC Series: Ultra-Compact (UC), High Resolution Lenses for Small Sensors
  • HP Series: High Performance (HP), C-Mount Lenses for Machine Vision