eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Tilt Plate with 120° C'bore Slot for Tilt Adjustment

Tilt Plate with 120° C'bore Slot for Tilt Adjustment, #85-671

Tilt Plate with 120° C'bore Slot for Tilt Adjustment, #85-671 Tilt Plate with 120° C'bore Slot for Tilt Adjustment, #85-671
×
Stock #85-671 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$61.25
Qty 1+
C$61.25
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Angle Adjustment

Physical & Mechanical Properties

Bolt Circle Diameter for M3 C'bore (mm):
38.0
Bolt Circle Diameter for M3 C'bore Slot (mm):
38.0
Thickness (mm):
10.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Multiple Angular Positioning Options
  • Fixed and Continuous Adjustment Plates Available
  • Anodized Aluminum Construction

TECHSPEC® Cage System Angle Adjustment Plates attach to standard mounting plates via angle brackets, and offer a range of angular positioning options. The fixed angle mounting plates feature M3 C’Bore holes positioned at 30° increments to introduce 30°, 60°, or 90° bends in the optical path. Swivel adapter plates are designed to be used in pairs, and enable continuous angle adjustment. #85-692 or #85-701 post adapter for 25mm plates serves as a joint between two swivel adapter plates. Suspending a tilt plate between two standard cage system plates allows an optic or mount to be tilted with respect to the optical axis.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: How to Build a Swivel Joint Assembly.

Related Products

Frequently Purchased Together