eo_logo
 
Product added to cart

Tilt Stage Metric in Two Axes

×
Stock #55-459 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$490.00
Qty 1-9
C$490.00
Qty 10+
C$432.46
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Tip-Tilt
Type of Drive:
Fine Screw (100 Pitch)
Type:
Metric
Stage Size (mm):
60 x 60
Travel (°):
±2.5
Center Hole:
M16 x 1
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.25
Load Capacity (kg):
3
Mounting Threads:
(1) M16 x 1, (2) M6 x 1, (4) M4 x 0.7
Weight (kg):
0.22

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Tilt Control in Two Axes (±2.5°)
  • Multiple Tapped and C’bored Holes for Easy Mounting
  • Black Anodized Aluminum

Ideal for tilt control of both optics and mounting posts. Platform top plate has 4 M4 tapped holes at each corner (on 50mm centers) and one M16 tapped hole on center. Platform bottom plate has 2 counterbore holes for M4 SHCS, one M6 SHCS (on center) counterbore hole for mounting to our Metric Breadboards and Base Plates, and one M6 tapped hole for mounting to our Metric Stainless Steel Mounting Posts. Platform also features one M6 tapped hole for mounting vertically. Stage includes two M4 stainless steel socket head cap screws.

Compatible with the following stages: #54-687, #55-032, #55-459, #55-527, #55-840, #55-841, #56-335, and #56-336.