eo_logo
 
Product added to cart

12.5/12.7mm Optic Dia., Top Adjust Kinematic Mount, Lead Screw

×
Stock #13-768 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$352.80
Qty 1-4
C$352.80
Qty 5+
C$335.30
Volume Pricing
Request Quote
Get Product Downloads
Fine Tip Angle (°):
±2.5
Type of Adjustment Screws:
Lead Screw

Product Details

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.0
Fine Tilt Angle (°):
±2.5
Min. Thickness of Compatible Optics (mm):
3.0

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Micrometer or Lead Screw Driven Tip-Tilt Adjustment
  • Color Coded Knobs for Tip and Tilt
  • Set Screws and Delrin® Pads Hold Optical Component in Place
  • Posts and Post Holders Required for Mounting

Top Adjustment Kinematic Mounts attach to posts or other optomechanics to securely hold optical components in place. Micrometers or adjustment screws are positioned at the top of the mounts to avoid interfering with system placement. The M6 mounting hole is positioned to where the first surface of the mounted mirror is as close to the post centerline as possible. Top Adjustment Kinematic Mounts are constructed of black anodized aluminum. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
Optic Diameter D1 (mm) Clear Aperture, D2 (mm) A (mm) B (mm) C (mm) Stock No.
25.00 22.00 60.00 30.00 36.00 #56-327
#56-238*
25.40 22.00 60.00 30.00 36.00 #55-003
#55-456*
50.80 47.00 80.00 40.00 56.00 #55-005
#56-326*
50.00 47.00 80.00 40.00 56.00 #55-457*
* with micrometer