eo_logo
 
Product added to cart

Trigger Cable Kit for PL-D Cameras with end unterminated

#89-406: Trigger Cable Kit for PL-D Cameras with end unterminated

#89-406: Trigger Cable Kit for PL-D Cameras with end unterminated

#89-406: Trigger Cable Kit for PL-D Cameras with end unterminated
×
Stock #89-406 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$144.20
Qty 1+
C$144.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory

Hardware & Interface Connectivity

Length of Cable (m):
2
Connector:
8-pin Hirose

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.