eo_logo
 
Product added to cart

Two-Axis Adjustable Slit

2-Axis Adjustable Slits

2-Axis Adjustable Slits

×
Stock #29-312 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$868.00
Qty 1+
C$868.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Outer Diameter (mm):
50
Thickness (mm):
10.00

Threading & Mounting

Mounting Threads:
M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Two Independently Adjustable Axes
  • Any Rectangular Slit Size up to 10 x 10mm
  • 50mm Outer Diameter for Ease of System Integration

Two-Axis Adjustable Slits feature two independently adjustable mechanical levers for use in multi-axis beam shaping applications. The slits open evenly from fully closed to a 10 x 10mm square. Featuring a 50mm outer diameter, 10mm thickness, and two M2 mounting holes on its face, the Two-Axis Adjustable Slit can be easily integrated into benchtop optical applications. These slits are ideal for applications including light spectrophotometer image analysis, lensless imaging and multi axis beam shaping.