Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Ultra-Compact Machine Vision Solutions are kits designed for ease of assembly and integration into machine vision applications and systems in a small 80.5 x 75mm (3.17 x 2.95”) form factor. The included TECHSPEC® Ultra Compact Fixed Focal Length Lens provides high resolution and exceptional image quality from a working distance of 200mm out to infinity, allowing for versatile spatial positioning. Paired with the included Allied Vision Alvium 1800 U-500m USB 3.1 Camera and an included Advanced Illumination High Intensity Ring Light, this solution features 2.2μm backside illuminated pixels and light intensity of 37W/m2 at 100mm to provide a high Nyquist of approximately 227lp/mm. Ultra-Compact Machine Vision Solutions are ideal for a wide range of machine vision and factory automation applications such as optical character recognition (OCR) and matte metallic object finish inspection. Additionally, this all-in-one hardware solution is offered at a reduced price and can be utilized outside of an industrial environment and serve as an affordable machine vision system option for labs and universities.
NOTE: This solution features an Allied Vision Camera which is controlled using Allied Vision’s VIMBA software that can be found and downloaded here. Additional optional optomechanics for mounting can be found here.
ULTRA-COMPACT MACHINE VISION SOLUTION KIT CONTENTS | ||
QTY | Stock No. | Description |
1 | #33-304 | 16mm UC Series Fixed Focal Length Lens |
1 | #14-130 | Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Monochrome Camera |
1 | #88-484 | 2.95" White Advanced Illumination High Intensity Ring Light |
1 | #88-494 | M35.5 x 0.5 to M25.5 x 0.5 Adapter |
1 | #66-855 or #33-773 (KR) |
24V Power Supply with Tinned Leads |
1 | #14-156 | M6 and ¼-20 Mounting Plate for Alvium |
1 | #34-212 | USB 3.0 Micro-B to Type-A Locking Cable, 8m |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Manual Intensity Adjustment for AI Lights | #86-887 | C$37.80 Request Quote |
|
||
Industrial DIN Mountable Intensity Adjustment | #89-555 | C$196.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act