eo_logo
 
Product added to cart

Universal Power Supply 24V

Universal Power Supply 24V/0.42A, #59-433

×
Stock #59-433 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$175.00
Qty 1+
C$175.00
Volume Pricing
Request Quote
Get Product Downloads
Input Voltage (V):
90 - 264 AC
Model Number:
3A-183WP24
Output Voltage (V):
24 DC
Type of Illumination:
Power Supply
Output Current (A):
0.75

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Accessories for High Intensity LED Lights
  • DC Current Controller Adjusts LED Intensity
  • LED Heat Sinks Recommended

The universal power supply is required for operation of our LED Area Lights, LED Ring Lights, LED Spot Lights, and LED Line Lights.

DC Current Controller is required for operation of our LED UV Area Lights and LED Spot Lights. Through the DIN rail mountable DC current controller, LED intensity can be adjusted either manually via a potentiometer or by supplying a
0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

LED Heat Sinks are recommended for use with our LED Area Lights, LED Ring Lights, LED Spot Lights, and LED Line Lights in order to maintain performance and optimize product lifetime.