eo_logo
 
Product added to cart

USAF Resolution Target Pocket Size

×
Stock #38-710 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12.95
Qty 1-4
C$12.95
Qty 5+
C$11.48
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Length (inches):
3.5
Width (inches):
2.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Vinyl Laminate
Resolution:
Minimum: Group 0 Element 1
Maximum: Group 3 Element 6

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Pocket Sized USAF Test Pattern

Handy pocket size test pattern on a durable vinyl laminate card. Size: 3 ½" L x 2" W with rounded corners. USAF pattern Group 0, Element 1 to Group 3, Element 6; Ronchi Ruling Pattern 1 line/mm.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
0 1 2 3
1 1.00 2.00 4.00 8.00
2 1.12 2.24 4.49 8.98
3 1.26 2.52 5.04 10.10
4 1.41 2.83 5.66 11.30
5 1.59 3.17 6.35 12.70
6 1.78 3.56 7.13 14.30

Frequently Purchased Together