eo_logo
 
Product added to cart

USB to Serial Converter Cable with 6-pin Mini-Din Female Plug

USB to Serial Converter Cable with 6-pin Mini-Din Female Plug

×
Stock #15-298 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$63.00
Qty 1+
C$63.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cables & Power Supplies

Hardware & Interface Connectivity

Length of Cable (m):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.

Frequently Purchased Together