eo_logo
 
Product added to cart

UTARGET UV Curing System

×
Stock #26-821 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,732.00
Qty 1+
C$4,732.00
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (mm):
UV Curing Head: 36 Dia. x 141 Length
Driver: 300 x 210 x 101

Optical Properties

Wavelength (nm):
365.00
Beam Diameter (mm):
Collimated: 5 @ 5mm WD, 6 @ 25mm WD
Focused: 3 @ 20mm WD
Working Distance (mm):
5 - 45
Irradiance (W/cm2):
2

Hardware & Interface Connectivity

Power Requirement:
AC 100 - 240V

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 5.5W/cm² UV Irradiance
  • 365nm and 395nm Center Wavelengths
  • Available as Wired or Wireless Devices

Handheld UV Curing LED Light Sources provide a range of output powers and beam diameters to best suit the user’s application. UV curing pens #17-319 and #20-617 are wireless, handheld, and battery powered devices that provide UV irradiance up to 2W/cm² with up to 2 hours of battery life. UV curing lamps #26-821 and #12-679 are wired, handheld devices that provide adjustable UV irradiance up to 1.4W/cm² or 5.5W/cm² respectively. The wired lamps can be operated through either a button located on the handheld spot light or with an included foot pedal. Handheld UV Curing LED Light Sources are ideal for UV curing, sterilization, or fluorescence of stained gels in optical workshops and laboratories.

Note: Due to the high power of the UV curing lamp #12-679, we recommend using UV Protective Eyewear during operation. Speak with your health and safety manager to ensure you are selecting the proper PPE for your application.

Related Products

Resources

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?