eo_logo
 
Product added to cart

UV Fused Silica 25.4 x 25.4mm Ultrafast Prism

×
Stock #89-845 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$319.20
Qty 1-5
C$319.20
Qty 6+
C$282.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Equilateral Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.0/-0.2
Bevel:
<0.25mm x 45°
Clear Aperture (%):
>80
Base Width (mm):
25.40
Base Length (mm):
25.4

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Angle Tolerance (arcmin):
±3
Apex Angle (°):
69.06
Group Velocity Dispersion (fs2/cm):
350.00
Surface Flatness (P-V):
λ/10
Group Velocity Dispersion (fs2/mm):
36 @ 800nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Polished at Brewster’s Angle to Minimize Reflection Loss
  • Use Intracavity for Dispersion Compensation
  • Use Extracavity to Manipulate Pulse Characteristics

Ultrafast Dispersion-Compensating Prisms are designed for the unique demands of ultrashort pulse laser systems and are available with a range of dispersive properties. When used intracavity, Ultrafast Dispersion-Compensating Prisms can compensate for the dispersion caused by light passing through the fixed cavity optics. When used extracavity, these prisms are used to manipulate pulse characteristics. The Group Velocity Dispersion (GVD) term determines how much a broadband pulse spectrally stretches or compresses and should be chosen depending on the laser source used or the application’s dispersion requirements.

Laser Optics

Technical Information

Frequently Purchased Together