eo_logo
 
Product added to cart

UV Protective Goggles

UV Protective Eyewear (Goggles and Spectacles)

×
Stock #88-337 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$55.30
Qty 1+
C$55.30
Volume Pricing
Request Quote

Specifications

General

Type:
A

Physical & Mechanical Properties

Dimensions (mm):
76 x 152

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Visible Light Transmission
  • Provide Protection from 254 to 365nm
  • Goggles or Spectacles Designs
  • Block UVC Wavelengths Used for UV Sanitation and Disinfection

UV Protective Eyewear provides eye protection from ultraviolet radiation between 254 to 365nm while providing optimum light transmission in the visible. This protective eyewear can also block UVC light which is used for UV sanitization and disinfection with most germicidal lamps emitting a wavelength of 254nm. UV Protective Eyewear is available as spectacles or goggles and is ideal for providing eye protection while operating UV light sources and for UVC light sources during sanitation and disinfection applications. Both types of eyewear meet the performance standards of ANSI Z87.1-1989.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the industrial hygienist or the individual responsible for the safety program.

Related Products

Frequently Purchased Together

Resources

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?