eo_logo
 
Product added to cart

UV Radiometer Unit

UV Radiometer Unit, #88-136

×
Stock #88-136 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,477.00
Qty 1+
C$1,477.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Display:
3.5 digit LCD
Conversion Rate:
2.8 readings/sec

Physical & Mechanical Properties

Weight (kg):
0.3
Dimensions (mm):
157 x 51 x 91
Accuracy (%):
± 2

Electrical

Intensity Range:
Switchable:
0 – 20 mW/cm2
0 – 200 μW/cm2
0 – 2000 μW/cm2

Hardware & Interface Connectivity

Power Requirement:
9 V Battery (not included)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed to Detect UV Wavelengths from 250 – 380nm
  • NIST Certified Sensors
  • 9V Battery Provides up to 120 Hours of Operation
  • Requires One NIST Traceable Sensor for Operation

The NIST Certified UV Radiometer is ideal for inspecting ultraviolet light sources in a variety of quality control applications. The NIST Certified UV Radiometer is powered by a standard 9V battery for up to 120 hours of operation. Three NIST certified interchangeable sensors are available to detect a wide range of ultraviolet wavelengths from 250 – 380nm. The NIST Certified UV Radiometer’s range switch allows the selection of three intensity ranges.

Note: The UV Radiometer Unit (#88-136) requires one NIST Traceable Sensor (#88-137, #88-138, or #88-139) for operation.

Accessories

Title CompareStock Number  Price Buy
NIST Traceable Midrange Sensor, 280 - 340nm #88-138 C$700.00   Request Quote
  • In Stock
    ×
NIST Traceable Longwave Sensor, 335 - 380nm #88-139 C$700.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together