eo_logo
 
Product added to cart

UVGI Light Measurement System

×
Stock #72-542 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,948.00
Qty 1+
C$3,948.00
Volume Pricing
Request Quote

Specifications

General

Range:
50pA – 1mA current

Physical & Mechanical Properties

Dimensions (mm):
5 x 3 x 6

Environmental & Durability Factors

Operating Temperature (°C):
0-40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Response Time of 100 µSeconds
  • Hand-held, Compact, Ergonomic Design
  • Extensive Software Included

International Light Technologies Light Meters are handheld light/lux meters that feature Accuspan software that automatically sets averaging while measuring the target light. These instruments offer excellent resolution with an exceptional response time of 100 µSeconds, allowing for use in a variety of illumination intensity situations. Available in UV, NIR, and Broadband wavelength ranges, these light meters cover a range of wavelengths and can store up to 16 measurements per second. International Light Technologies Light Meters are available in two different models, general light measuring and low light measuring which offer different sensitivities for different light level applications. The ILT2400 has a 50pA – 1mA measurement range and the ILT2500, the low light version, has a 5pA - 1mA minimum measurement range. These light meters are NIST Certified and are ideal for photography, cinematography, architecture, and environmental science.