eo_logo
 
Product added to cart

V-Block Base with Clamps

×
Stock #03-665 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$439.53
Qty 1-4
C$439.53
Qty 5+
C$388.67
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Cylindrical Tube

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum, Stainless Steel Post
Number of Clamps:
2

Threading & Mounting

Size of Compatible Optics (mm):
5.6 - 67.9
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Adjustable Height Bar Clamp Included with #03-665
  • Ideal for Mounting Laser Tubes and Large Optical Elements
  • ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post

Our V-Block base is ideal for mounting laser tubes and optical elements thick enough to stand vertically on edge (such as most achromats). The six ¼-20 tap holes around the base are designed to accept clamp posts, but may also be used to mount the V-Block. A ¼-20 tap hole in the center of the base allows mounting to any 0.50" diameter post. Adjustable height bar-type clamp secures components in the V-Block.

Technical Information

V-Block Base
V-Block Base

Related Products

Frequently Purchased Together