eo_logo
 
Product added to cart

Variable Frequency Targets 5-200 lp/mm

×
Stock #43-488 Clearance 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,134.00
Volume Pricing
Qty 1-4 C$1,134.00 each
Qty 5+ C$1,077.86 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Pattern Size (mm):
25.4 x 39.37
Dimensions (inches):
2 x 2
Thickness (mm):
1.50
Edges:
Beveled
Flatness (mm):
0.00254

Optical Properties

Coating:
Vacuum deposited durable chromium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
≥3.0
Surface Quality:
40-10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 5 lp/mm to 120 lp/mm or 5 lp/mm to 200 lp/mm
  • 1mm Wide Step Size
  • 5 lp/mm Step Increments
  • Used to Calibrate Video Systems
  • Inspect Unknown Resolutions

Variable frequency targets are excellent for evaluating resolution, field distortion, and parfocal stability.