eo_logo
 
Product added to cart

Variable Low Noise Current Amplifier

×
Stock #59-178 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,174.40
Qty 1+
C$5,174.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Remote Control:
Yes

Physical & Mechanical Properties

Weight (g):
320.00
Dimensions (mm):
Case Size: 150 x 55 x 44

Electrical

Transimpedance Gain (Ω):
103 - 1011 (adjustable in decade steps)
Bandwidth (-3 db):
500KHz max.
Bias Voltage:
Adjustable by trimpot ±10V, max., 22mA
Offset Adjustment:
Adjustable by trimpot or external control voltage
Input Current Noise (fA/√Hz):
See datasheet

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-180
Europe: #59-180
Japan: Not Available
Korea: Not Available
China: #59-180

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Convert Small Currents to Usable Voltages
  • Variable Gain
  • High Speed and Low Noise Designs

Current Amplifier Modules are current-to-voltage conversion devices used to amplify a small current from a photodiode or photomultiplier with very low noise. Low Noise and High Speed amplifiers are available with variable gain functionalities. The Low Noise amplifier is a two stage, low-noise amplifier with switchable AC/DC coupling, adjustable bias voltage offset, and a 10Hz lowpass filter. The High Speed model also features AC/DC coupling in addition to an adjustable offset for baseline correction, adjustable bias for use with fast photodiodes, and a switchable 10MHz and 1MHz low pass filters.

Note: #59-178 and #59-179 require specified power supplies.

Accessories

Title CompareStock Number  Price Buy
110-240V Power Supply for #59-178/#59-179 #59-180 C$411.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together