Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Variable Ultrafast Pulse Compressor and Stretcher Kit provides an easy, low-cost framework for a customizable ultrafast dispersive system. This kit includes the necessary optomechanics and requires user selected dispersion compensating mirrors depending on the application. Designed to be easily aligned and bidirectional with precision mounting hardware, options are available to cover most common ultrafast laser lines including Ti:Sapphire, Yb-doped Fiber Lasers, UV, and Mid-IR Lasers. Once aligned, the Variable Ultrafast Compressor and Stretcher Kit is portable and can be shared among multiple laser setups serving as a drop-in solution for variable dispersion compensation. This kit is ideal for dispersion compensation and pulse recompression in applications such as multi-photon microscopy and ultrafast micro-machining.
Type | Spectral Range | Wavelength Range (nm) | GDD Specification (fs2) | GDD Increments (fs2) | Required Mirrors |
Compressor |
Broadband | 600 - 950 | -200 to -50 | -50 |
1x #17-064 3x #13-060 1x #13-059 |
Compressor | Broadband | 650 - 1350 | -240 to -60 | -60 |
1x #14-674 3x #39-208 1x #39-194 |
Compressor | UV | 255 - 277 | -1160 to -300 | -290 |
2x #17-066 3x #11-735 1x #11-734 |
Compressor | Ti:Sapphire | 780 - 830 | -10400 to -2600 | -2600 |
2x #12-331 3x #26-830 1x #26-829 |
Compressor | Near-IR | 1010 - 1050 | -8000 to -2000 | -2000 |
2x #17-070 3x #26-836 1x #26-835 |
Compressor | Near-IR | 1000 - 1060 | -4000 to -1000 | -1000 |
2x #12-333 3x #26-836 1x #26-835 |
Compressor | Near-IR | 950 - 1120 | -1600 to -400 | -400 |
2x #12-328 3x #17-265 1x #17-264 |
Compressor | 2µm | 2000 - 2200 | -8000 to -2000 | -2000 |
2x #11-414 3x #39-208 1x #39-194 |
Stretcher | Ti:Sapphire | 700 - 1000 | 200 to 800 | 200 |
2x #17-069 3x #13-060 1x #13-059 |
Stretcher | Near-IR | 800 - 1100 | 200 to 800 | 200 |
2x #17-069 3x #17-265 1x #17-264 |
Stretcher | Mid-IR | 200 - 3600 | 1000 to 4000 | 1000 |
2x #17-063 3x #39-208 1x #39-194 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act