eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS 400 - 700nm, 25mm Dia. Shortpass Filter Kit (13 Filters)

×
Stock #86-459 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,906.00
Qty 1+
C$3,906.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00
Optical Density OD (Average):
≥4.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Filters Included :
Cut-Off Wavelength: 400nm , 425nm, 450nm, 475nm, 500nm, 525nm, 550nm, 575nm, 600nm, 625nm, 650nm, 675nm, 700nm
Coating:
Hard Coated
Transmission (%):
≥91
Type:
Shortpass Filter
Number of Filters:
13.00
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: MgF2
Wavelength Range (nm):
300 - 1030

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Precision Cut-On and Cut-Off Wavelengths
  • OD 4.0 Shortpass or OD 4.0 Longpass Configurations
  • Ideal for Lab Integration
  • Note: Potential change of packaging

Ideal for prototyping, research and development, and lab use, TECHSPEC® OD 4.0 High Performance Shortpass and Longpass Filter Kits are offered in a variety of configurations. Each kit contains OD 4.0 Shortpass filters or OD 4.0 Longpass filters offered at discounted prices when compared to purchasing each filter individually. Basic filtering kits are available in increments of 50nm and complete kits offer filters in 25nm increments.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

VIS (400 - 700nm) Shortpass Kit, 13 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #84-689 #84-702 #84-715
425nm #84-690 #84-703 #84-716
450nm #84-691 #84-704 #84-717
475nm #84-692 #84-705 #84-718
500nm #84-693 #84-706 #84-719
525nm #84-694 #84-707 #84-720
550nm #84-695 #84-708 #84-721
575nm #84-696 #84-709 #84-722
600nm #84-697 #84-710 #84-723
625nm #84-698 #84-711 #84-724
650nm #84-699 #84-712 #84-725
675nm #84-700 #84-713 #84-726
700nm #84-701 #84-714 #84-727

VIS (400 - 700nm) Shortpass Kit, 7 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #84-689 #84-702 #84-715
450nm #84-691 #84-704 #84-717
500nm #84-693 #84-706 #84-719
550nm #84-695 #84-708 #84-721
600nm #84-697 #84-710 #84-723
650nm #84-699 #84-712 #84-725
700nm #84-701 #84-714 #84-727

NIR (725 - 1100nm) Shortpass Kit, 16 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
725nm #86-095 #86-103 #86-111
750nm #64-324 #64-332 #84-728
775nm #86-096 #86-104 #86-112
800nm #64-325 #64-333 #84-729
825nm #86-097 #86-105 #86-113
850nm #64-326 #64-334 #84-730
875nm #86-098 #86-106 #86-114
900nm #64-327 #64-335 #84-731
925nm #86-099 #86-107 #86-115
950nm #64-328 #64-336 #84-732
975nm #86-100 #86-108 #86-116
1000nm #64-329 #64-337 #84-733
1025nm #86-101 #86-109 #86-117
1050nm #64-330 #64-338 #84-734
1075nm #86-102 #86-110 #86-118
1100nm #64-331 #64-339 #84-735

NIR (750 - 1100nm) Shortpass Kit, 8 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
750nm #64-324 #64-332 #84-728
800nm #64-325 #64-333 #84-729
850nm #64-326 #64-334 #84-730
900nm #64-327 #64-335 #84-731
950nm #64-328 #64-336 #84-732
1000nm #64-329 #64-337 #84-733
1050nm #64-330 #64-338 #84-734
1100nm #64-331 #64-339 #84-735

VIS-NIR (400 - 1100nm) Shortpass Kit, 29 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #84-689 #84-702 #84-715
425nm #84-690 #84-703 #84-716
450nm #84-691 #84-704 #84-717
475nm #84-692 #84-705 #84-718
500nm #84-693 #84-706 #84-719
525nm #84-694 #84-707 #84-720
550nm #84-695 #84-708 #84-721
575nm #84-696 #84-709 #84-722
600nm #84-697 #84-710 #84-723
625nm #84-698 #84-711 #84-724
650nm #84-699 #84-712 #84-725
675nm #84-700 #84-713 #84-726
700nm #84-701 #84-714 #84-727
725nm #86-095 #86-103 #86-111
750nm #64-324 #64-332 #84-728
775nm #86-096 #86-104 #86-112
800nm #64-325 #64-333 #84-729
825nm #86-097 #86-105 #86-113
850nm #64-326 #64-334 #84-730
875nm #86-098 #86-106 #86-114
900nm #64-327 #64-335 #84-731
925nm #86-099 #86-107 #86-115
950nm #64-328 #64-336 #84-732
975nm #86-100 #86-108 #86-116
1000nm #64-329 #64-337 #84-733
1025nm #86-101 #86-109 #86-117
1050nm #64-330 #64-338 #84-734
1075nm #86-102 #86-110 #86-118
1100nm #64-331 #64-339 #84-735

VIS-NIR (400 - 1100nm) Shortpass Kit, 15 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #84-689 #84-702 #84-715
450nm #84-691 #84-704 #84-717
500nm #84-693 #84-706 #84-719
550nm #84-695 #84-708 #84-721
600nm #84-697 #84-710 #84-723
650nm #84-699 #84-712 #84-725
700nm #84-701 #84-714 #84-727
750nm #64-324 #64-332 #84-728
800nm #64-325 #64-333 #84-729
850nm #64-326 #64-334 #84-730
900nm #64-327 #64-335 #84-731
950nm #64-328 #64-336 #84-732
1000nm #64-329 #64-337 #84-733
1050nm #64-330 #64-338 #84-734
1100nm #64-331 #64-339 #84-735

VIS (400 - 700nm) Longpass Kit, 13 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #62-974 #62-981 #84-754
425nm #84-736 #84-742 #84-748
450nm #62-975 #62-982 #84-755
475nm #84-737 #84-743 #84-749
500nm #62-976 #62-983 #84-756
525nm #84-738 #84-744 #84-750
550nm #62-977 #62-984 #84-757
575nm #84-739 #84-745 #84-751
600nm #62-978 #62-985 #84-758
625nm #84-740 #84-746 #84-752
650nm #62-979 #62-986 #84-759
675nm #84-741 #84-747 #84-753
700nm #62-980 #62-987 #84-760

VIS (400 - 700nm) Longpass Kit, 7 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #62-974 #62-981 #84-754
450nm #62-975 #62-982 #84-755
500nm #62-976 #62-983 #84-756
550nm #62-977 #62-984 #84-757
600nm #62-978 #62-985 #84-758
650nm #62-979 #62-986 #84-759
700nm #62-980 #62-987 #84-760

NIR (725 - 1100nm) Longpass Kit, 16 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
725nm #86-060 #86-068 #86-076
750nm #66-226 #66-234 #84-761
775nm #86-061 #86-069 #86-077
800nm #66-227 #66-235 #84-762
825nm #86-062 #86-070 #86-078
850nm #66-228 #66-236 #84-763
875nm #86-063 #86-071 #86-079
900nm #66-229 #66-237 #84-764
925nm #86-064 #86-072 #86-080
950nm #66-230 #66-238 #84-765
975nm #86-065 #86-073 #86-081
1000nm #66-231 #66-239 #84-766
1025nm #86-066 #86-074 #86-082
1050nm #66-232 #66-240 #84-767
1075nm #86-067 #86-075 #86-083
1100nm #66-233 #66-241 #84-768

NIR (750 - 1100nm) Longpass Kit, 8 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
750nm #66-226 #66-234 #84-761
800nm #66-227 #66-235 #84-762
850nm #66-228 #66-236 #84-763
900nm #66-229 #66-237 #84-764
950nm #66-230 #66-238 #84-765
1000nm #66-231 #66-239 #84-766
1050nm #66-232 #66-240 #84-767
1100nm #66-233 #66-241 #84-768

VIS-NIR (400 - 1100nm) Longpass Kit, 29 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #62-974 #62-981 #84-754
425nm #84-736 #84-742 #84-748
450nm #62-975 #62-982 #84-755
475nm #84-737 #84-743 #84-749
500nm #62-976 #62-983 #84-756
525nm #84-738 #84-744 #84-750
550nm #62-977 #62-984 #84-757
575nm #84-739 #84-745 #84-751
600nm #62-978 #62-985 #84-758
625nm #84-740 #84-746 #84-752
650nm #62-979 #62-986 #84-759
675nm #84-741 #84-747 #84-753
700nm #62-980 #62-987 #84-760
725nm #86-060 #86-068 #86-076
750nm #66-226 #66-234 #84-761
775nm #86-061 #86-069 #86-077
800nm #66-227 #66-235 #84-762
825nm #86-062 #86-070 #86-078
850nm #66-228 #66-236 #84-763
875nm #86-063 #86-071 #86-079
900nm #66-229 #66-237 #84-764
925nm #86-064 #86-072 #86-080
950nm #66-230 #66-238 #84-765
975nm #86-065 #86-073 #86-081
1000nm #66-231 #66-239 #84-766
1025nm #86-066 #86-074 #86-082
1050nm #66-232 #66-240 #84-767
1075nm #86-067 #86-075 #86-083
1100nm #66-233 #66-241 #84-768

VIS-NIR (400 - 1100nm) Longpass Kit, 15 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #62-974 #62-981 #84-754
450nm #62-975 #62-982 #84-755
500nm #62-976 #62-983 #84-756
550nm #62-977 #62-984 #84-757
600nm #62-978 #62-985 #84-758
650nm #62-979 #62-986 #84-759
700nm #62-980 #62-987 #84-760
750nm #66-226 #66-234 #84-761
800nm #66-227 #66-235 #84-762
850nm #66-228 #66-236 #84-763
900nm #66-229 #66-237 #84-764
950nm #66-230 #66-238 #84-765
1000nm #66-231 #66-239 #84-766
1050nm #66-232 #66-240 #84-767
1100nm #66-233 #66-241 #84-768