Ideal for prototyping, research and development, and lab use, TECHSPEC® OD 4.0 High Performance Shortpass and Longpass Filter Kits are offered in a variety of configurations. Each kit contains OD 4.0 Shortpass filters or OD 4.0 Longpass filters offered at discounted prices when compared to purchasing each filter individually. Basic filtering kits are available in increments of 50nm and complete kits offer filters in 25nm increments.
Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.
VIS (400 - 700nm) Shortpass Kit, 13 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #84-689 | #84-702 | #84-715 |
425nm | #84-690 | #84-703 | #84-716 |
450nm | #84-691 | #84-704 | #84-717 |
475nm | #84-692 | #84-705 | #84-718 |
500nm | #84-693 | #84-706 | #84-719 |
525nm | #84-694 | #84-707 | #84-720 |
550nm | #84-695 | #84-708 | #84-721 |
575nm | #84-696 | #84-709 | #84-722 |
600nm | #84-697 | #84-710 | #84-723 |
625nm | #84-698 | #84-711 | #84-724 |
650nm | #84-699 | #84-712 | #84-725 |
675nm | #84-700 | #84-713 | #84-726 |
700nm | #84-701 | #84-714 | #84-727 |
VIS (400 - 700nm) Shortpass Kit, 7 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #84-689 | #84-702 | #84-715 |
450nm | #84-691 | #84-704 | #84-717 |
500nm | #84-693 | #84-706 | #84-719 |
550nm | #84-695 | #84-708 | #84-721 |
600nm | #84-697 | #84-710 | #84-723 |
650nm | #84-699 | #84-712 | #84-725 |
700nm | #84-701 | #84-714 | #84-727 |
NIR (725 - 1100nm) Shortpass Kit, 16 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
725nm | #86-095 | #86-103 | #86-111 |
750nm | #64-324 | #64-332 | #84-728 |
775nm | #86-096 | #86-104 | #86-112 |
800nm | #64-325 | #64-333 | #84-729 |
825nm | #86-097 | #86-105 | #86-113 |
850nm | #64-326 | #64-334 | #84-730 |
875nm | #86-098 | #86-106 | #86-114 |
900nm | #64-327 | #64-335 | #84-731 |
925nm | #86-099 | #86-107 | #86-115 |
950nm | #64-328 | #64-336 | #84-732 |
975nm | #86-100 | #86-108 | #86-116 |
1000nm | #64-329 | #64-337 | #84-733 |
1025nm | #86-101 | #86-109 | #86-117 |
1050nm | #64-330 | #64-338 | #84-734 |
1075nm | #86-102 | #86-110 | #86-118 |
1100nm | #64-331 | #64-339 | #84-735 |
NIR (750 - 1100nm) Shortpass Kit, 8 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
750nm | #64-324 | #64-332 | #84-728 |
800nm | #64-325 | #64-333 | #84-729 |
850nm | #64-326 | #64-334 | #84-730 |
900nm | #64-327 | #64-335 | #84-731 |
950nm | #64-328 | #64-336 | #84-732 |
1000nm | #64-329 | #64-337 | #84-733 |
1050nm | #64-330 | #64-338 | #84-734 |
1100nm | #64-331 | #64-339 | #84-735 |
VIS-NIR (400 - 1100nm) Shortpass Kit, 29 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #84-689 | #84-702 | #84-715 |
425nm | #84-690 | #84-703 | #84-716 |
450nm | #84-691 | #84-704 | #84-717 |
475nm | #84-692 | #84-705 | #84-718 |
500nm | #84-693 | #84-706 | #84-719 |
525nm | #84-694 | #84-707 | #84-720 |
550nm | #84-695 | #84-708 | #84-721 |
575nm | #84-696 | #84-709 | #84-722 |
600nm | #84-697 | #84-710 | #84-723 |
625nm | #84-698 | #84-711 | #84-724 |
650nm | #84-699 | #84-712 | #84-725 |
675nm | #84-700 | #84-713 | #84-726 |
700nm | #84-701 | #84-714 | #84-727 |
725nm | #86-095 | #86-103 | #86-111 |
750nm | #64-324 | #64-332 | #84-728 |
775nm | #86-096 | #86-104 | #86-112 |
800nm | #64-325 | #64-333 | #84-729 |
825nm | #86-097 | #86-105 | #86-113 |
850nm | #64-326 | #64-334 | #84-730 |
875nm | #86-098 | #86-106 | #86-114 |
900nm | #64-327 | #64-335 | #84-731 |
925nm | #86-099 | #86-107 | #86-115 |
950nm | #64-328 | #64-336 | #84-732 |
975nm | #86-100 | #86-108 | #86-116 |
1000nm | #64-329 | #64-337 | #84-733 |
1025nm | #86-101 | #86-109 | #86-117 |
1050nm | #64-330 | #64-338 | #84-734 |
1075nm | #86-102 | #86-110 | #86-118 |
1100nm | #64-331 | #64-339 | #84-735 |
VIS-NIR (400 - 1100nm) Shortpass Kit, 15 Filters | |||
Cut-Off Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #84-689 | #84-702 | #84-715 |
450nm | #84-691 | #84-704 | #84-717 |
500nm | #84-693 | #84-706 | #84-719 |
550nm | #84-695 | #84-708 | #84-721 |
600nm | #84-697 | #84-710 | #84-723 |
650nm | #84-699 | #84-712 | #84-725 |
700nm | #84-701 | #84-714 | #84-727 |
750nm | #64-324 | #64-332 | #84-728 |
800nm | #64-325 | #64-333 | #84-729 |
850nm | #64-326 | #64-334 | #84-730 |
900nm | #64-327 | #64-335 | #84-731 |
950nm | #64-328 | #64-336 | #84-732 |
1000nm | #64-329 | #64-337 | #84-733 |
1050nm | #64-330 | #64-338 | #84-734 |
1100nm | #64-331 | #64-339 | #84-735 |
VIS (400 - 700nm) Longpass Kit, 13 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #62-974 | #62-981 | #84-754 |
425nm | #84-736 | #84-742 | #84-748 |
450nm | #62-975 | #62-982 | #84-755 |
475nm | #84-737 | #84-743 | #84-749 |
500nm | #62-976 | #62-983 | #84-756 |
525nm | #84-738 | #84-744 | #84-750 |
550nm | #62-977 | #62-984 | #84-757 |
575nm | #84-739 | #84-745 | #84-751 |
600nm | #62-978 | #62-985 | #84-758 |
625nm | #84-740 | #84-746 | #84-752 |
650nm | #62-979 | #62-986 | #84-759 |
675nm | #84-741 | #84-747 | #84-753 |
700nm | #62-980 | #62-987 | #84-760 |
VIS (400 - 700nm) Longpass Kit, 7 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #62-974 | #62-981 | #84-754 |
450nm | #62-975 | #62-982 | #84-755 |
500nm | #62-976 | #62-983 | #84-756 |
550nm | #62-977 | #62-984 | #84-757 |
600nm | #62-978 | #62-985 | #84-758 |
650nm | #62-979 | #62-986 | #84-759 |
700nm | #62-980 | #62-987 | #84-760 |
NIR (725 - 1100nm) Longpass Kit, 16 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
725nm | #86-060 | #86-068 | #86-076 |
750nm | #66-226 | #66-234 | #84-761 |
775nm | #86-061 | #86-069 | #86-077 |
800nm | #66-227 | #66-235 | #84-762 |
825nm | #86-062 | #86-070 | #86-078 |
850nm | #66-228 | #66-236 | #84-763 |
875nm | #86-063 | #86-071 | #86-079 |
900nm | #66-229 | #66-237 | #84-764 |
925nm | #86-064 | #86-072 | #86-080 |
950nm | #66-230 | #66-238 | #84-765 |
975nm | #86-065 | #86-073 | #86-081 |
1000nm | #66-231 | #66-239 | #84-766 |
1025nm | #86-066 | #86-074 | #86-082 |
1050nm | #66-232 | #66-240 | #84-767 |
1075nm | #86-067 | #86-075 | #86-083 |
1100nm | #66-233 | #66-241 | #84-768 |
NIR (750 - 1100nm) Longpass Kit, 8 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
750nm | #66-226 | #66-234 | #84-761 |
800nm | #66-227 | #66-235 | #84-762 |
850nm | #66-228 | #66-236 | #84-763 |
900nm | #66-229 | #66-237 | #84-764 |
950nm | #66-230 | #66-238 | #84-765 |
1000nm | #66-231 | #66-239 | #84-766 |
1050nm | #66-232 | #66-240 | #84-767 |
1100nm | #66-233 | #66-241 | #84-768 |
VIS-NIR (400 - 1100nm) Longpass Kit, 29 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #62-974 | #62-981 | #84-754 |
425nm | #84-736 | #84-742 | #84-748 |
450nm | #62-975 | #62-982 | #84-755 |
475nm | #84-737 | #84-743 | #84-749 |
500nm | #62-976 | #62-983 | #84-756 |
525nm | #84-738 | #84-744 | #84-750 |
550nm | #62-977 | #62-984 | #84-757 |
575nm | #84-739 | #84-745 | #84-751 |
600nm | #62-978 | #62-985 | #84-758 |
625nm | #84-740 | #84-746 | #84-752 |
650nm | #62-979 | #62-986 | #84-759 |
675nm | #84-741 | #84-747 | #84-753 |
700nm | #62-980 | #62-987 | #84-760 |
725nm | #86-060 | #86-068 | #86-076 |
750nm | #66-226 | #66-234 | #84-761 |
775nm | #86-061 | #86-069 | #86-077 |
800nm | #66-227 | #66-235 | #84-762 |
825nm | #86-062 | #86-070 | #86-078 |
850nm | #66-228 | #66-236 | #84-763 |
875nm | #86-063 | #86-071 | #86-079 |
900nm | #66-229 | #66-237 | #84-764 |
925nm | #86-064 | #86-072 | #86-080 |
950nm | #66-230 | #66-238 | #84-765 |
975nm | #86-065 | #86-073 | #86-081 |
1000nm | #66-231 | #66-239 | #84-766 |
1025nm | #86-066 | #86-074 | #86-082 |
1050nm | #66-232 | #66-240 | #84-767 |
1075nm | #86-067 | #86-075 | #86-083 |
1100nm | #66-233 | #66-241 | #84-768 |
VIS-NIR (400 - 1100nm) Longpass Kit, 15 Filters | |||
Cut-On Wavelength | 12.5mm Diameter | 25.0mm Diameter | 50.0mm Diameter |
400nm | #62-974 | #62-981 | #84-754 |
450nm | #62-975 | #62-982 | #84-755 |
500nm | #62-976 | #62-983 | #84-756 |
550nm | #62-977 | #62-984 | #84-757 |
600nm | #62-978 | #62-985 | #84-758 |
650nm | #62-979 | #62-986 | #84-759 |
700nm | #62-980 | #62-987 | #84-760 |
750nm | #66-226 | #66-234 | #84-761 |
800nm | #66-227 | #66-235 | #84-762 |
850nm | #66-228 | #66-236 | #84-763 |
900nm | #66-229 | #66-237 | #84-764 |
950nm | #66-230 | #66-238 | #84-765 |
1000nm | #66-231 | #66-239 | #84-766 |
1050nm | #66-232 | #66-240 | #84-767 |
1100nm | #66-233 | #66-241 | #84-768 |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act