eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Visible Plate Beamsplitter Kit, 25mm Diameter

×
Stock #83-388 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$697.20
Qty 1+
C$697.20
Volume Pricing
Request Quote

Specifications

General

Note:
Beamsplitter-coated side is marked with a black dot
Number of Filters:
Type:
Standard Beamsplitter

Physical & Mechanical Properties

Construction:
Plate

Optical Properties

Coating Specification:
Surface 1: R/T ±5% @ 550nm, Ravg ±10% 400 - 700nm
Surface 2: AR Ravg ≤1%, Rabs ≤2% 400 - 700nm
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC® Visible and NIR Plate Beamsplitters are ideal for dual magnification imaging systems and for combining low power laser beams. These beamsplitters offer the optimum combination of polished, high-quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, are ideal for minimizing ghost images, and have much less energy loss than metallic coatings. TECHSPEC® Visible and NIR Plate Beamsplitters are coated on their back surfaces with a multi-layer anti-reflection (AR) coating, reducing back reflections to less than 1.0% for each wavelength range. Note that for easy identification, the coated side of the beamsplitter is marked with a black dot.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
Visible Plate Beamsplitter Kit, 25mm Diameter #83-388 C$697.20   Request Quote
  • Contact Us
    ×
Near Infrared Plate Beamsplitter Kit, 25mm Diameter #83-956 C$697.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together