eo_logo
 
Product added to cart

Water Resistant First Contact™ All-Inclusive Kit

×
Stock #75-432 New 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$340.20
Volume Pricing
Qty 1+ C$340.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
1 x 15ml Water Resistant First Contact Polymer Applicator Bottle
2 x 29ml Water Resistant First Contact Polymer Refill Bottles
1 x 29ml Water Resistant First Contact Thinner (for brush cleaning)
1 x FCB1 Fan Brush
1 x FCNet Chemically Inert Mesh (5 - 3" x 3" sheets)
1 x FCUF 12m Unwaxed Dental Floss
1 x FCPS Pipette Kit (5 pipettes)
25 Peel Tabs
Size (oz):
Applicator Bottle: 0.5 Refill Bottle: 2 x 1.0
Note:
Check instructions for substrate compatibility prior to use. Hazardous material - cannot be shipped internationally

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal For Use During Wet Polishing and Dicing Applications
  • Colorless Film Doubles as a Way to Protect Optics from Moisture
  • Applies as a Liquid and Easily Peels Away Debris
  • Kits Contain Everything Needed for Application and Removal
  • First Contact™ Black, Gold, Plastic, and Red Also Available

Water Resistant First Contact™ Cleaning Solution Kit provides everything required to safely clean a range of optical surfaces to the molecular level. Once applied, the cleaning solution immediately conforms to any contour and dries to a colorless, immersion-resistant film which can be easily peeled away to remove contaminants and grease with no residue, but which can also be left in place to protect optical surfaces during processing, shipping or storage. Water Resistant First Contact™ Solution has been tested to withstand up to 24 hours of water immersion at room temperature after application, while maintaining the ability of other First Contact solutions to thoroughly clean optics to the molecular level upon removal. Water Resistant First Contact™ Cleaning Solution Kit contains enough polymer to cover 280 square inches (approx. 1800 cm2) of surface area.

The All-Inclusive Kit contains everything needed for application and removal, and includes:

1 x 15ml Water Resistant First Contact Polymer Applicator Bottle

2 x 29ml Water Resistant First Contact Polymer Refill Bottles

1 x 29ml Water Resistant First Contact Thinner (for brush cleaning)

1 x Fan Brush

1 x Chemically Inert Mesh (5 - 3" x 3" sheets)

1 x 12m Unwaxed Dental Floss

1 x Pipette Kit (5 pipettes)

25 Peel Tabs

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;