eo_logo
 
Product added to cart

White, 4" High Brightness LED Diffuse Axial Illuminator

See More by Advanced Illumination

Advanced Illumination Diffuse Axial LED Illuminators

×
Stock #36-555 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,821.00
Qty 1+
C$2,821.00
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Model Number:
DL225-100WHIIC
Operating Temperature (°C):
0 to +60
Dimensions (mm):
177 L x 110 W x 113 T
Weight (g):
1396.2
Working Distance (mm):
25
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Illumination Mode:
Constant
Aperture Size:
~4" x 4"

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Bright, Consistent Diffuse Illumination Over Field of View
  • Unique Modular Heat Sink Design
  • Internal Beamsplitter Ideal for Inspecting Highly Reflective Objects
  • Excellent Light Stability

Advanced Illumination Diffuse Axial LED Illuminators are ideal for inspecting highly reflective optics. These coaxial illuminators provide even illumination over the field coverage. Advanced Illumination Diffuse Axial LED Illuminators feature vibration free performance and easily mount via M6 threaded holes.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.